• Please be informed that our Japan Supplier will be closed from 04th Feb 2019 till 10th Feb 2019 for Chinese New Year Holiday. As some of the product will be affected.
BM Bath Mini Brush

BM Bath Mini Brush

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Cleanly wash intricate areas such as tile joints, drainage outlets and around faucets.
· The brush is hard in the middle and soft around the edges for easy cleaning.
· The plastic part has been treated against slime and blackening, and the brush element against bacteria and odor.

Basic Specifications

  • Product Type
    Hand brush
  • Color
    White
  • Dimension L(mm)
    28
  • Dimension W(mm)
    55
  • Dimension H(mm)
    240
  • JAN Code
    4901983326780
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
-

Part Number : 326780
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hand brush
  • Color
    White
  • Dimension L(mm)
    28
  • Dimension W(mm)
    55
  • Dimension H(mm)
    240
  • JAN Code
    4901983326780
  • Material (Brush)
    Polypropylene
  • Material (handle)
    Polypropylene
  • Material
    EVA Resin (grip)
  • Package Size
    110×30×260

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)