• Please be informed that our Japan Supplier will be closed from 04th Feb 2019 till 10th Feb 2019 for Chinese New Year Holiday. As some of the product will be affected.
Pikaru-Chan Sponge Thick/Extra-Large

Pikaru-Chan Sponge Thick/Extra-Large

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Our Pikaru Chan deluxe melamine range removes dirt in a twinkle, simply by soaking in water and rubbing.
· Thoroughly cleans recalcitrant dirt, just like magic.
· Try it. You're certain to be hooked.
· Remove stubborn stains with ease simply by rubbing them lightly as though with a pencil eraser.
· Cleaner does not use detergent, so is gentler on the hands and on the environment.

Basic Specifications

  • Product Type
    Scrubber
  • Color
    White
  • Dimension L(mm)
    100
  • Dimension W(mm)
    300
  • Dimension H(mm)
    40
  • Size
    Extra-large
  • JAN Code
    4901983110594
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
-

Part Number : 110594
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scrubber
  • Color
    White
  • Dimension L(mm)
    100
  • Dimension W(mm)
    300
  • Dimension H(mm)
    40
  • Size
    Extra-large
  • JAN Code
    4901983110594
  • Material
    Melamine Foam
  • Package Size
    105×42×335

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)