• Please be informed that our Japan Supplier will be closed from 04th Feb 2019 till 10th Feb 2019 for Chinese New Year Holiday. As some of the product will be affected.
BMK Bath Sponge

BMK Bath Sponge

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Provides a good foam for scratch-free washing.
· Easy-to-hold shape makes cleaning a cinch.
· With antibacterial and deodorization treatment. With a handy hook hole and string for hanging up when storing. (Pass the string through the hole first.)

Basic Specifications

  • Product Type
    Sponge
  • sponge type
    Other
  • Color
    Blue
  • Dimension L(mm)
    50
  • Dimension W(mm)
    83
  • Dimension H(mm)
    170
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size

Refine by

  • Hard
  • Soft
  • Clear
JAN Code

Refine by

  • 4901983313339
  • 4901983313353
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Soft
4901983313339
9 Day(s) or more
-

Part Number : 313339
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sponge
  • sponge type
    Other
  • Color
    Blue
  • Dimension L(mm)
    50
  • Dimension W(mm)
    83
  • Dimension H(mm)
    170
  • Size
    Soft
  • JAN Code
    4901983313339
  • Material (Main Body)
    Polyurethane
  • Material
    Acrylic (String)
  • Package Size
    90×50×210
1 pc.
Hard
4901983313353
9 Day(s) or more
-

Part Number : 313353
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sponge
  • sponge type
    Other
  • Color
    Blue
  • Dimension L(mm)
    50
  • Dimension W(mm)
    83
  • Dimension H(mm)
    170
  • Size
    Hard
  • JAN Code
    4901983313353
  • Material (Main Body)
    Polyurethane/Nylon
  • Material
    Acrylic (String)
  • Package Size
    90×50×210

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)