• Please be informed that our Japan Supplier will be closed from 04th Feb 2019 till 10th Feb 2019 for Chinese New Year Holiday. As some of the product will be affected.
Magical Knit Bathtub Cleaner

Magical Knit Bathtub Cleaner

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Remove water deposits and slime with nothing but water, thanks to the power of acrylic fiber.
· For more effective cleaning with a small amount of detergent.
· Uses a skeleton-structured (deskinned) sponge with good drainage.
· An antibacterial treatment has been applied to both the fiber and sponge.
· Environment-friendly cleaner for washing bathtubs that even takes into account household effluent by saving on detergent compared to conventional sponge cleaners.

Basic Specifications

  • Product Type
    Sponge
  • sponge type
    Other
  • Color
    Yellow
  • Dimension L(mm)
    45
  • Dimension W(mm)
    80
  • Dimension H(mm)
    170
  • JAN Code
    4901983313490
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
-

Part Number : 313490
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sponge
  • sponge type
    Other
  • Color
    Yellow
  • Dimension L(mm)
    45
  • Dimension W(mm)
    80
  • Dimension H(mm)
    170
  • JAN Code
    4901983313490
  • Material (Main Body)
    Polyurethane
  • Material (Net)
    Acrylic
  • Package Size
    85×46×200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)