Brush Sponge for Unit Bath

Brush Sponge for Unit Bath

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· Dirt remaining on uneven surfaces that cannot be washed off with the sponge can be cleaned off with the brush.
· The nonwoven fabric face uses the power of acrylic fiber to remove dirt from bathtubs, etc. with nothing but water. (Always soak in water before use.)
· Easy-to-hold shape makes cleaning a cinch.
· An antibacterial and deodorizing treatment has been applied to the sponge and nonwoven fabric.
· With a handy hook hole and string for hanging up, convenient for storage.

Basic Specifications

  • Product Type
    Hand brush
  • sponge type
    Other
  • Color
    White
  • Dimension L(mm)
    43
  • Dimension W(mm)
    83
  • Dimension H(mm)
    158
  • JAN Code
    4901983313476
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s) or more
-

Part Number : 313476
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hand brush
  • sponge type
    Other
  • Color
    White
  • Dimension L(mm)
    43
  • Dimension W(mm)
    83
  • Dimension H(mm)
    158
  • JAN Code
    4901983313476
  • Material (Brush)
    Nylon / polyester
  • Material (Sponge)
    Polyurethane
  • Material (Non-Woven Fabric)
    Acrylic
  • Material
    Acrylic (String)
  • Package Size
    90×45×195

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)