• Please be informed that our Japan Supplier will be closed from 04th Feb 2019 till 10th Feb 2019 for Chinese New Year Holiday. As some of the product will be affected.
BMK Tile / Floor Cleaning Brush

BMK Tile / Floor Cleaning Brush

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Brush with waved fiber and split tips for softly washing even plastic flooring.
· Use the hard bristles for washing joints and stubborn dirt.

Basic Specifications

  • Product Type
    Hand brush
  • Color
    White
  • Dimension L(mm)
    50
  • Dimension W(mm)
    60
  • Dimension H(mm)
    170
  • JAN Code
    4901983326902
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
-

Part Number : 326902
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hand brush
  • Color
    White
  • Dimension L(mm)
    50
  • Dimension W(mm)
    60
  • Dimension H(mm)
    170
  • JAN Code
    4901983326902
  • Material
    Polypropylene (Base/Bristles)
  • Package Size
    60×50×220

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)