BMK Bath Pet, with Suction Cup

BMK Bath Pet, with Suction Cup

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· With a lightweight, long handle that makes it easy to clean the bottom of bathtubs and other hard-to-reach areas.
· Soft type cleaner for removing dirt without scratching.
· With suction cup hook handy for storage.
· The handle and base have been treated against slime and blackening, and an antibacterial and deodorizing treatment is applied to the sponge element.
· Made in Japan.

Basic Specifications

  • Product Type
    Hand brush
  • Color
    White
  • Dimension L(mm)
    90
  • Dimension W(mm)
    150
  • Dimension H(mm)
    705
  • JAN Code
    4901983303927
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
-

Part Number : 303927
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hand brush
  • Color
    White
  • Dimension L(mm)
    90
  • Dimension W(mm)
    150
  • Dimension H(mm)
    705
  • JAN Code
    4901983303927
  • Material (handle)
    ABS Resin
  • Material
    ABS Resin (cap, stand), Polyurethane/Nylon/Polyethylene (head), Vinyl Chloride Resin (suction cup), Polypropylene (hook)
  • Package Size
    150×90×705

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)