Model Gloves, Nitrile, Model Long with Jersey Lining

Model Gloves, Nitrile, Model Long with Jersey Lining

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

These nitrile rubber gloves have a knitted back to help control moisture buildup.
[Features]
· These work gloves have exceptional resistance to oils and abrasion to ensure excellent safety.
· They are soft, have a good grip, and are strong against piercing.
· Conforms with the Food Sanitation Act of Japan.
[Applications]
· Optimal as work gloves for handling water or oil in factories and performing vehicle maintenance or parts factory work, etc.

Basic Specifications

  • Product Model
    Nitrile Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Total Length(cm)
    30
  • Individual Packaging Dimensions
    155×380×25
  • Exterior dimensions
    433×428×349
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • Clear
JAN Code

Refine by

  • 4901070751730
  • 4901070751747
  • 4901070751754
  • 4901070754878
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
4901070751747
2 Day(s) or more
-

Part Number : 630-L
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Nitrile Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    30
  • Individual Packaging Dimensions
    155×380×25
  • Exterior dimensions
    433×428×349
  • JAN Code
    4901070751747
  • Color
    Blue
  • Package weight(kg)
    13.5
  • Specification 2
    Compliant with the Food Sanitation Act of Japan
  • Material Quality
    Nitrile
1 Pair
LL
4901070751754
2 Day(s) or more
-

Part Number : 630-LL
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Nitrile Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Size
    LL
  • Total Length(cm)
    30
  • Individual Packaging Dimensions
    155×380×25
  • Exterior dimensions
    433×428×349
  • JAN Code
    4901070751754
  • Color
    Blue
  • Package weight(kg)
    14.5
  • Specification 2
    Compliant with the Food Sanitation Act of Japan
  • Material Quality
    Nitrile
1 Pair
M
4901070751730
2 Day(s) or more
-

Part Number : 630-M
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Nitrile Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    30
  • Individual Packaging Dimensions
    155×380×25
  • Exterior dimensions
    433×428×349
  • JAN Code
    4901070751730
  • Color
    Blue
  • Package weight(kg)
    12.5
  • Specification 2
    Compliant with the Food Sanitation Act of Japan
  • Material Quality
    Nitrile
1 Pair
S
4901070754878
2 Day(s) or more
-

Part Number : 630-S
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Nitrile Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    30
  • Individual Packaging Dimensions
    155×380×25
  • Exterior dimensions
    433×428×349
  • JAN Code
    4901070754878
  • Color
    Blue
  • Package weight(kg)
    12.2
  • Specification 2
    Compliant with the Food Sanitation Act of Japan
  • Material Quality
    Nitrile

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)