• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Vial Bottle Stand

Vial Bottle Stand

Standard Unit Price:
-
Days to Ship :
63 Day(s) or more

[Features]
· Includes a lid, allowing it to be rinsed and washed with the bottles inside.
· A vial type bottle stand that can also be used as a regular test tube stand. A vial stand that can play three roles.

Basic Specifications

  • Product Model
    Stand
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
TGK Code

Refine by

  • 0360512501
  • 0360512502
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
0360512501
63 Day(s) or more
-

Part Number : 0360-51-25-01
Days to Ship 63 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Stand
  • TGK Code
    0360512501
  • Specifications
    Quantity (pcs): 50
  • Match
    Size (φmm): 27
  • Type
    SS27-50B
1 pc.
0360512502
63 Day(s) or more
-

Part Number : 0360-51-25-02
Days to Ship 63 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Stand
  • TGK Code
    0360512502
  • Specifications
    Quantity (pcs): 100
  • Match
    Size (φmm): 27
  • Type
    SS27-100B

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)