• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Non Woven Fabric dedicated for DIF30

Non Woven Fabric dedicated for DIF30

Standard Unit Price:
-
Days to Ship :
63 Day(s) or more

Disinfecting mop 320 × 155 mm 100 mops × 2 cases

Basic Specifications

  • Product Model
    Other
  • TGK Code
    0153253021
  • Amount Of Content
    200 sheets (100 sheets x 2 boxes)
Part Number
Amount Of Content

Refine by

  • 200 sheets (100 sheets x 2 boxes)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
200 sheets (100 sheets x 2 boxes)
63 Day(s) or more
-

Part Number : 0153-25-30-21
Days to Ship 63 Day(s) or more
Standard Unit Price -
Quantity 200 sheets (100 sheets x 2 boxes)

Specificationtitle

  • Product Model
    Other
  • TGK Code
    0153253021
  • Specifications
    Abstract: 320X155 mm
  • Product name
    Dedicated Non-Woven Fabric

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)