• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
No.642K Splicing Tape

No.642K Splicing Tape

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

A tape for splicing separator film.
[Features]
· Great hold, won't peel.
· Easy to reroll.
[Applications]
· Use for splicing separator film.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Length(m)
    50
  • Thickness(mm)
    0.088
  • Adhesive Strength
    9.56 N (975 gf) / Width 25 mm
  • Color Detail
    Red
  • Details Type
    Pack
Part Number
Amount Of Content

Refine by

  • 1 Box (10 Rolls)
  • 1 Box (15 Rolls)
  • 1 Box (25 Rolls)
  • Clear
Width(mm)

Refine by

  • 10
  • 15
  • 20
  • 25
  • 30
  • 40
  • 50
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (25 Rolls)
10
12 Day(s) or more
-

Part Number : N642K-10-50-0.088-R-PACK
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 Box (25 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    10
  • Length(m)
    50
  • Thickness(mm)
    0.088
  • Adhesive Strength
    9.56 N (975 gf) / Width 25 mm
  • Color Detail
    Red
  • Details Type
    Pack
  • Support Medium
    Polyester film #38
  • Holding Force
    No moving
1 Box (15 Rolls)
15
12 Day(s) or more
-

Part Number : N642K-15-50-0.088-R-PACK
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 Box (15 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    15
  • Length(m)
    50
  • Thickness(mm)
    0.088
  • Adhesive Strength
    9.56 N (975 gf) / Width 25 mm
  • Color Detail
    Red
  • Details Type
    Pack
  • Support Medium
    Polyester film #38
  • Holding Force
    No moving
1 Box (15 Rolls)
20
12 Day(s) or more
-

Part Number : N642K-20-50-0.088-R-PACK
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 Box (15 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    20
  • Length(m)
    50
  • Thickness(mm)
    0.088
  • Adhesive Strength
    9.56 N (975 gf) / Width 25 mm
  • Color Detail
    Red
  • Details Type
    Pack
  • Support Medium
    Polyester film #38
  • Holding Force
    No moving
1 Box (15 Rolls)
25
12 Day(s) or more
-

Part Number : N642K-25-50-0.088-R-PACK
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 Box (15 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    25
  • Length(m)
    50
  • Thickness(mm)
    0.088
  • Adhesive Strength
    9.56 N (975 gf) / Width 25 mm
  • Color Detail
    Red
  • Details Type
    Pack
  • Support Medium
    Polyester film #38
  • Holding Force
    No moving
1 Box (15 Rolls)
30
12 Day(s) or more
-

Part Number : N642K-30-50-0.088-R-PACK
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 Box (15 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    30
  • Length(m)
    50
  • Thickness(mm)
    0.088
  • Adhesive Strength
    9.56 N (975 gf) / Width 25 mm
  • Color Detail
    Red
  • Details Type
    Pack
  • Support Medium
    Polyester film #38
  • Holding Force
    No moving
1 Box (10 Rolls)
40
12 Day(s) or more
-

Part Number : N642K-40-50-0.088-R-PACK
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 Box (10 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    40
  • Length(m)
    50
  • Thickness(mm)
    0.088
  • Adhesive Strength
    9.56 N (975 gf) / Width 25 mm
  • Color Detail
    Red
  • Details Type
    Pack
  • Support Medium
    Polyester film #38
  • Holding Force
    No moving
1 Box (10 Rolls)
50
12 Day(s) or more
-

Part Number : N642K-50-50-0.088-R-PACK
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 Box (10 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.088
  • Adhesive Strength
    9.56 N (975 gf) / Width 25 mm
  • Color Detail
    Red
  • Details Type
    Pack
  • Support Medium
    Polyester film #38
  • Holding Force
    No moving

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)