• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Tape for Light Packaging, Sealing Tape, Safety Sign Tape, Safety Sign Vinyl Tape No.302T

Tape for Light Packaging, Sealing Tape, Safety Sign Tape, Safety Sign Vinyl Tape No.302T

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

For can sealing, paper bag and envelope sealing, interior use, etc. Teraoka products include metallic-colored tape produced by aluminum vapor deposition, cellophane and Japanese paper, as well as special tapes for use in safety marking.
[Features]
· Uses flexible and highly stretchable PVC film.
· Ideal for wrapping around posts, handrails, etc.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Box (50 Rolls)
  • 1 Box (100 Rolls)
  • Clear
Width(mm)

Refine by

  • 45
  • 90
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Rolls)
45
12 Day(s) or more
-

Part Number : N302T-45-10-0.2-YL-BK-PACK
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 Box (100 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Width(mm)
    45
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Color Detail
    Yellow/Black
  • Details Type
    Pack
1 Box (50 Rolls)
90
12 Day(s) or more
-

Part Number : N302T-90-10-0.2-YL-BK-PACK
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 Box (50 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Width(mm)
    90
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Color Detail
    Yellow/Black
  • Details Type
    Pack

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)