• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
No.3350 Cloth Tape

No.3350 Cloth Tape

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Strong adhesion, general purpose, color. A tape that promises improved workability with its easy rerolling, flexibility and the ease with which it can be cut by hand.
[Applications]
· Hit-Cloth Tape
· General packaging
· Sealing cardboard boxes

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Length(m)
    25
  • Thickness(mm)
    0.23
  • Details Model
    Pack type
  • Color Detail
    Cardboard Color
  • Adhesive Strength
    7.84N/10mm
Part Number
Inner capacity

Refine by

  • 1 Box (30 Rolls)
  • 1 Box (60 Rolls)
  • Clear
Width(mm)

Refine by

  • 25
  • 38
  • 50
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (60 Rolls)
25
6 Day(s) or more
-

Part Number : 3350-25-25-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (60 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    25
  • Length(m)
    25
  • Thickness(mm)
    0.23
  • Details Model
    Pack type
  • Color Detail
    Cardboard Color
  • Adhesive Strength
    7.84N/10mm
  • Base Material
    Polyethylene Laminated Cloth
  • Pressure sensitive adhesive
    Synthetic Rubber Adhesive
  • Paper Tube Color
    Red
1 Box (30 Rolls)
38
6 Day(s) or more
-

Part Number : 3350-38-25-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    38
  • Length(m)
    25
  • Thickness(mm)
    0.23
  • Details Model
    Pack type
  • Color Detail
    Cardboard Color
  • Adhesive Strength
    7.84N/10mm
  • Base Material
    Polyethylene Laminated Cloth
  • Pressure sensitive adhesive
    Synthetic Rubber Adhesive
  • Paper Tube Color
    Red
1 Box (30 Rolls)
50
3 Day(s) or more
-

Part Number : 3350-50-25-PACK
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.23
  • Details Model
    Pack type
  • Color Detail
    Cardboard Color
  • Adhesive Strength
    7.84N/10mm
  • Base Material
    Polyethylene Laminated Cloth
  • Pressure sensitive adhesive
    Synthetic Rubber Adhesive
  • Paper Tube Color
    Red

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)