Waterproof airtight tape, all-weather tape No. 690 (Dupont™ Tyvek® HomeWrap double-sided adhesive tape)

Waterproof airtight tape, all-weather tape No. 690 (Dupont™ Tyvek® HomeWrap double-sided adhesive tape)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Suitable for fixing DuPont(TM) Tyvek® house wrap

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.42
  • Color Details
    Black
  • Tensile Strength
    24N/cm
  • Internal capacity
    1 Box (20 Rolls)
Part Number
Internal capacity

Refine by

  • 1 Box (20 Rolls)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (20 Rolls)
6 Day(s) or more
-

Part Number : N690-50-20-0.42-BK-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (20 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.42
  • Color Details
    Black
  • Tensile Strength
    24N/cm
  • Stretch
    10%
  • Adhesive Strength (aluminum) [at -10°C](N/25mm)
    34
  • Adhesive Strength (aluminum) [at 0°C](N/25mm)
    33
  • Adhesive Strength (aluminum) [at 23°C](N/25mm)
    25
  • Adhesive Strength (aluminum) [at 40°C](N/25mm)
    14
  • Adhesive Strength (pine particleboard) [at -10°C](N/25mm)
    8
  • Adhesive Strength (pine particleboard) [at 0°C](N/25mm)
    13
  • Adhesive Strength (pine particleboard) [at 23°C](N/25mm)
    19
  • Adhesive Strength (pine particleboard) [at 40°C](N/25mm)
    15
  • Adhesive Strength (Tyvek House Wrap) [at -10°C](N/25mm)
    5
  • Adhesive Strength (Tyvek House Wrap) [at 0°C](N/25mm)
    9
  • Adhesive Strength (Tyvek House Wrap) [at 23°C](N/25mm)
    20
  • Adhesive Strength (Tyvek House Wrap) [at 40°C](N/25mm)
    15

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)