Waterproof airtight tape, all-weather tape No. 6924 (double-sided adhesive tape)

Waterproof airtight tape, all-weather tape No. 6924 (double-sided adhesive tape)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Exhibits high adhesion to nonwoven cloth moistureproof sheets under low temperature environments
· Even in the summer it is less sticky and has superior construction properties
· Follows steps and seals securely
· This product features excellent durability and high waterproof reliability

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    100
  • Length(m)
    20
  • Thickness(mm)
    0.4
  • Color Details
    Black
  • Tensile Strength
    18N/cm
  • Internal capacity
    1 Box (10 Rolls)
Part Number
Internal capacity

Refine by

  • 1 Box (10 Rolls)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (10 Rolls)
6 Day(s) or more
-

Part Number : N6924-100-20-0.4-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (10 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    100
  • Length(m)
    20
  • Thickness(mm)
    0.4
  • Color Details
    Black
  • Tensile Strength
    18N/cm
  • Stretch
    18%
  • Adhesive Strength (aluminum) [at -10°C](N/25mm)
    30
  • Adhesive Strength (aluminum) [at 0°C](N/25mm)
    32
  • Adhesive Strength (aluminum) [at 23°C](N/25mm)
    24
  • Adhesive Strength (aluminum) [at 40°C](N/25mm)
    14
  • Adhesive Strength (pine particleboard) [at -10°C](N/25mm)
    8
  • Adhesive Strength (pine particleboard) [at 0°C](N/25mm)
    13
  • Adhesive Strength (pine particleboard) [at 23°C](N/25mm)
    18
  • Adhesive Strength (pine particleboard) [at 40°C](N/25mm)
    15
  • Adhesive Strength (non-woven moisture-permeable and waterproof fabric sheet) [at -10°C](N/25mm)
    5
  • Adhesive Strength (non-woven moisture-permeable and waterproof fabric sheet) [at 0°C](N/25mm)
    8
  • Adhesive Strength (non-woven moisture-permeable and waterproof fabric sheet) [at 23°C](N/25mm)
    8
  • Adhesive Strength (non-woven moisture-permeable and waterproof fabric sheet) [at 40°C](N/25mm)
    7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)