Roof Under-Roofing Sheet All-Weather Sheet GRA (Adhesive Type) / GR (Non-Adhesive Type) GRA-80

Roof Under-Roofing Sheet All-Weather Sheet GRA (Adhesive Type) / GR (Non-Adhesive Type) GRA-80

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· With excellent waterproofing, watertightness, and durability
· Excellent nail hole sealing properties and construction workability
· Excellent low temperature flexibility and works well in complex areas such as corners
· It has no tackiness or pollution due to heat deterioration and provides excellent workability

Basic Specifications

  • Product Type
    Sheet
  • Color
    Black
  • Width(mm)
    1000
  • Length(m)
    18
  • Thickness(mm)
    0.8
  • Color Details
    Black
  • Tensile Strength
    48N/cm
  • Internal capacity
    1 Box (1 Rolls)
Part Number
Internal capacity

Refine by

  • 1 Box (1 Rolls)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (1 Rolls)
6 Day(s) or more
-

Part Number : GRA-80-1000-18-0.8-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (1 Rolls)

Specificationtitle

  • Product Type
    Sheet
  • Color
    Black
  • Width(mm)
    1000
  • Length(m)
    18
  • Thickness(mm)
    0.8
  • Color Details
    Black
  • Tensile Strength
    48N/cm
  • Stretch
    32%
  • Base Materials
    EPDM
  • Adhesive
    Butyl Rubber-Based
  • Release-Paper
    Release-Liner

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)