• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Foam Seal Material EPT Sealer No.6800

Foam Seal Material EPT Sealer No.6800

Standard Unit Price:
-
Days to Ship :
35 Day(s) or more

[Features]
· Includes EPDM rubber as a main component and has superior heat resistance, weather resistance, and chemical resistance (acid, alkali), giving it excellent performance even among general rubbers
· The cell structure also addresses the user's needs, using closed - semi-closed cells and various foam technologies

Basic Specifications

  • Product Type
    Sheet
  • Color
    Black
  • Width(mm)
    1000
  • Length(m)
    2
  • Thickness(mm)
    10
  • Color Details
    Black
  • Internal capacity
    1 Box (6 Rolls)
Part Number
Internal capacity

Refine by

  • 1 Box (6 Rolls)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (6 Rolls)
35 Day(s) or more
-

Part Number : N6800-1000-2-10-BK-PACK
Days to Ship 35 Day(s) or more
Standard Unit Price -
Quantity 1 Box (6 Rolls)

Specificationtitle

  • Product Type
    Sheet
  • Color
    Black
  • Width(mm)
    1000
  • Length(m)
    2
  • Thickness(mm)
    10
  • Color Details
    Black

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)