• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Foam Seal Material EPT Sealer EE-1010P

Foam Seal Material EPT Sealer EE-1010P

Standard Unit Price:
-
Days to Ship :
35 Day(s) or more

[Features]
· Includes EPDM rubber as a main component and has superior heat resistance, weather resistance, and chemical resistance (acid, alkali), giving it excellent performance even among general rubbers
· The cell structure also addresses the user's needs, using closed - semi-closed cells and various foam technologies

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    900
  • Length(m)
    2000
  • Color Details
    Black
  • Internal capacity
    1 Box (12 Rolls)
Part Number
Internal capacity

Refine by

  • 1 Box (12 Rolls)
  • Clear
Thickness(mm)

Refine by

  • 5
  • 10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (12 Rolls)
5
35 Day(s) or more
-

Part Number : EE-1010P-900-2000-5-BK-PACK
Days to Ship 35 Day(s) or more
Standard Unit Price -
Quantity 1 Box (12 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    900
  • Length(m)
    2000
  • Thickness(mm)
    5
  • Color Details
    Black
  • Base Materials
    Film
  • Adhesive
    Acrylic Adhesive
1 Box (12 Rolls)
10
35 Day(s) or more
-

Part Number : EE-1010P-900-2000-10-BK-PACK
Days to Ship 35 Day(s) or more
Standard Unit Price -
Quantity 1 Box (12 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    900
  • Length(m)
    2000
  • Thickness(mm)
    10
  • Color Details
    Black
  • Base Materials
    Film
  • Adhesive
    Acrylic Adhesive

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)