Bag Seal Tape No.2900 No.2900F

Bag Seal Tape No.2900 No.2900F

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Two types of bag neck seal are available. Cellophane base material No.2900 can be easily used.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    9
  • Length(m)
    35
  • Thickness(mm)
    0.054
  • Adhesiveness
    2.97N/9mm
  • Tensile Strength
    35.0N/9mm
  • Holding Force
    0.5 mm/30 min
  • Rewinding Force
    1.80N/9mm
  • Internal capacity
    1 Box (200 Rolls)
Part Number
Internal capacity

Refine by

  • 1 Box (200 Rolls)
  • Clear
Color

Refine by

  • White Type
  • [White Type]White Type
  • Red Type
  • Blue Type
  • Yellows
  • Green
  • Clear
Color Details

Refine by

  • Blue
  • Green
  • Red
  • White
  • Yellow
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (200 Rolls)
Blue Type
Blue
9 Day(s) or more
-

Part Number : N2900F-9-35-0.054-BU-PACK
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Box (200 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    9
  • Length(m)
    35
  • Thickness(mm)
    0.054
  • Color Details
    Blue
  • Adhesiveness
    2.97N/9mm
  • Tensile Strength
    35.0N/9mm
  • Holding Force
    0.5 mm/30 min
  • Rewinding Force
    1.80N/9mm
  • Stretch
    25%
1 Box (200 Rolls)
Green
Green
9 Day(s) or more
-

Part Number : N2900F-9-35-0.054-GR-PACK
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Box (200 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    9
  • Length(m)
    35
  • Thickness(mm)
    0.054
  • Color Details
    Green
  • Adhesiveness
    2.97N/9mm
  • Tensile Strength
    35.0N/9mm
  • Holding Force
    0.5 mm/30 min
  • Rewinding Force
    1.80N/9mm
  • Stretch
    25%
1 Box (200 Rolls)
Red Type
Red
9 Day(s) or more
-

Part Number : N2900F-9-35-0.054-R-PACK
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Box (200 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    9
  • Length(m)
    35
  • Thickness(mm)
    0.054
  • Color Details
    Red
  • Adhesiveness
    2.97N/9mm
  • Tensile Strength
    35.0N/9mm
  • Holding Force
    0.5 mm/30 min
  • Rewinding Force
    1.80N/9mm
  • Stretch
    25%
1 Box (200 Rolls)
[White Type] White Type
White
9 Day(s) or more
-

Part Number : N2900F-9-35-0.054-W-PACK
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Box (200 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    9
  • Length(m)
    35
  • Thickness(mm)
    0.054
  • Color Details
    White
  • Adhesiveness
    2.97N/9mm
  • Tensile Strength
    35.0N/9mm
  • Holding Force
    0.5 mm/30 min
  • Rewinding Force
    1.80N/9mm
  • Stretch
    25%
1 Box (200 Rolls)
Yellows
Yellow
9 Day(s) or more
-

Part Number : N2900F-9-35-0.054-YL-PACK
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Box (200 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    9
  • Length(m)
    35
  • Thickness(mm)
    0.054
  • Color Details
    Yellow
  • Adhesiveness
    2.97N/9mm
  • Tensile Strength
    35.0N/9mm
  • Holding Force
    0.5 mm/30 min
  • Rewinding Force
    1.80N/9mm
  • Stretch
    25%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)