Dumplon Slim No.37S

Dumplon Slim No.37S

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

OPP tape for light packaging that's easy to cut when using a desktop dispenser. This tape does not readily degrade or discolor due to light and heat. Solvents are not used for environmental friendliness. Furthermore, it also helps keep costs down.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Length(m)
    50
  • Thickness(mm)
    0.045
  • Color Details
    Transparent color
  • Adhesiveness
    6.00N/25mm
  • Tensile Strength
    55.0N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    2.60N/25mm
Part Number
Internal capacity

Refine by

  • 1 Box (100 Rolls)
  • 1 Box (140 Rolls)
  • 1 Box (160 Rolls)
  • 1 Box (200 Rolls)
  • Clear
Width(mm)

Refine by

  • 12
  • 15
  • 18
  • 24
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (200 Rolls)
12
9 Day(s) or more
-

Part Number : N37S-12-50-0.045-CL-PACK
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Box (200 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    12
  • Length(m)
    50
  • Thickness(mm)
    0.045
  • Color Details
    Transparent color
  • Adhesiveness
    6.00N/25mm
  • Tensile Strength
    55.0N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    2.60N/25mm
  • Stretch
    70%
1 Box (160 Rolls)
15
9 Day(s) or more
-

Part Number : N37S-15-50-0.045-CL-PACK
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Box (160 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    15
  • Length(m)
    50
  • Thickness(mm)
    0.045
  • Color Details
    Transparent color
  • Adhesiveness
    6.00N/25mm
  • Tensile Strength
    55.0N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    2.60N/25mm
  • Stretch
    70%
1 Box (140 Rolls)
18
9 Day(s) or more
-

Part Number : N37S-18-50-0.045-CL-PACK
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Box (140 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    18
  • Length(m)
    50
  • Thickness(mm)
    0.045
  • Color Details
    Transparent color
  • Adhesiveness
    6.00N/25mm
  • Tensile Strength
    55.0N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    2.60N/25mm
  • Stretch
    70%
1 Box (100 Rolls)
24
9 Day(s) or more
-

Part Number : N37S-24-50-0.045-CL-PACK
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Box (100 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    24
  • Length(m)
    50
  • Thickness(mm)
    0.045
  • Color Details
    Transparent color
  • Adhesiveness
    6.00N/25mm
  • Tensile Strength
    55.0N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    2.60N/25mm
  • Stretch
    70%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)