Eco Banding Tape No.2550【200 Pieces Per Package】

Eco Banding Tape No.2550

Environmentally friendly binding and identification tape without polyvinyl chloride content in base. It has moderate flexibility and elongation, making it easy to work with and allowing it to be cut manually. Uses an environmentally-friendly adhesive containing no organic solvents. Available in 6 colors, allowing usage to be separated by color.

Part Number

Configured Part Number is shown.

Part Number
N2500-19-25-0.108-BK-PACK
N2550-19-25-0.107-BU-PACK
N2550-19-25-0.107-GR-PACK
N2550-19-25-0.107-R-PACK
N2550-19-25-0.107-W-PACK
N2550-19-25-0.107-YL-PACK
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipColor Thickness
(mm)
Color Details Adhesiveness Rewinding Force Adhesive power with overlapped pasting Stretch Internal capacity

200 Pieces Per Package

9 Day(s) or more Black0.108Black4.12N/19mm9.00N/19mm4.95N/19mm365%1 Box (200 Rolls)

200 Pieces Per Package

9 Day(s) or more Blue Type0.107Blue4.36N/19mm9.10N/19mm5.42N/19mm366%1 Box (200 Rolls)

200 Pieces Per Package

9 Day(s) or more Green0.107Green4.36N/19mm9.10N/19mm5.42N/19mm366%1 Box (200 Rolls)

200 Pieces Per Package

9 Day(s) or more Red Type0.107Red4.36N/19mm9.10N/19mm5.42N/19mm366%1 Box (200 Rolls)

200 Pieces Per Package

9 Day(s) or more [White Type] White Type0.107White4.36N/19mm9.10N/19mm5.42N/19mm366%1 Box (200 Rolls)

200 Pieces Per Package

9 Day(s) or more Yellows0.107Yellow4.36N/19mm9.10N/19mm5.42N/19mm366%1 Box (200 Rolls)

Loading...

  1. 1

Basic Information

Product Type Adhesive Tape Width(mm) 19 Length(m) 25
Tensile Strength 27.5N/19mm Internal capacity 1 Box (200 Rolls)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)