• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 22:00 (MYT) 23/6/2019. We apologize for the inconvenience.
Sheet Box

Sheet Box

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Sheet box for a dolly cart. Widely used to prevent load spillage, etc.
[Features]
· Keeps loads dry even on rainy days.
· Hides the load to keep the contents confidential.
[Applications]
· Preventing load spillage during outdoor transportation.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Table External Shape(mm)

Refine by

  • 500(L) x 660(W) x 500(H) thickness when folded 60 mm
  • 600(L) x 790(W) x 600(H) thickness when folded 70 mm
  • Clear
Compatible Model

Refine by

  • PLA150 Series PLA150Y Series PLA150YES Series JACK150 Series
  • PLA300 Series PLA300Y Series JACK300 Series
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
500(L) x 660(W) x 500(H) thickness when folded 60 mm
PLA150 Series PLA150Y Series PLA150YES Series JACK150 Series
4 Day(s) or more
-

Part Number : SHEETBOX565
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Body / Option
    Option
  • Table External Shape(mm)
    500(L) x 660(W) x 500(H) thickness when folded 60 mm
  • Compatible Model
    PLA150 Series PLA150Y Series PLA150YES Series JACK150 Series
  • Mass(g)
    4000
  • Model
    -
  • Color
    Blue / Green
1 pc.
600(L) x 790(W) x 600(H) thickness when folded 70 mm
PLA300 Series PLA300Y Series JACK300 Series
4 Day(s) or more
-

Part Number : SHEETBOX686
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Body / Option
    Option
  • Table External Shape(mm)
    600(L) x 790(W) x 600(H) thickness when folded 70 mm
  • Compatible Model
    PLA300 Series PLA300Y Series JACK300 Series
  • Mass(g)
    5000
  • Model
    Model: HT-BOX686
  • Color
    Blue / Green

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)