• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Nitrile, Gloves, Belte【100 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
4049169300
4049169310
4049169320
4049169330
4049169340
4049169400
4049169410
4049169420
4049169430
4049169440
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipSize Color JAN Code Material Quality Product Specifications

100 Pieces Per Package

6 Day(s) or more SSWhite4979058616098Nitrile RubberNo powders100 Units/Box

100 Pieces Per Package

2 Day(s) or more SWhite4979058616104Nitrile RubberNo powders100 Units/Box

100 Pieces Per Package

6 Day(s) or more MWhite4979058616111Nitrile RubberNo powders100 Units/Box

100 Pieces Per Package

6 Day(s) or more LWhite4979058616128Nitrile RubberNo powders100 Units/Box

100 Pieces Per Package

6 Day(s) or more LLWhite4979058616135Nitrile RubberNo powders100 Units/Box

100 Pieces Per Package

6 Day(s) or more SSBlue4979058615619Nitrile RubberWith powders100 Units/Box

100 Pieces Per Package

2 Day(s) or more SBlue4979058615626Nitrile RubberWith powders100 Units/Box

100 Pieces Per Package

2 Day(s) or more MBlue4979058615633Nitrile RubberWith powders100 Units/Box

100 Pieces Per Package

6 Day(s) or more LBlue4979058615640Nitrile RubberWith powders100 Units/Box

100 Pieces Per Package

6 Day(s) or more LLBlue4979058615657Nitrile RubberWith powders100 Units/Box

Loading...

  1. 1

Basic Information

Product Model Nitrile Rubber Specifications Long The intended use For work
Detail Type Thin Total Length(cm) 23.5 100 Units/Box

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)