• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 20:30 24/4/2019 to 3:00 (MYT) 25/4/2019. We apologize for the inconvenience.
PVC Gloves Verte-100 Long

PVC Gloves Verte-100 Long

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· Verte 100 moisture-resistant gloves have cuffs lengthened by a total of about 4 cm.
· Excellent resistance to general oil and abrasion for on-site work.

Basic Specifications

Part Number
Quantity

Refine by

  • 10 Pairs/Bag
  • Clear
Size

Refine by

  • L
  • LL
  • Clear
JAN Code

Refine by

  • 4979058246233
  • 4979058246240
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Pairs/Bag
L
4979058246233
7 Day(s) or more
-

Part Number : 4047014330
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 10 Pairs/Bag

Specificationtitle

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    For work
  • Gauge
    13
  • Size
    L
  • Total Length(cm)
    30
  • JAN Code
    4979058246233
  • Material Quality
    Surface/Vinyl Chloride, Lining/Cotton
  • Product Specifications
    Antibacterial and deodorant treatment, lining provided
10 Pairs/Bag
LL
4979058246240
7 Day(s) or more
-

Part Number : 4047014340
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 10 Pairs/Bag

Specificationtitle

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    For work
  • Gauge
    13
  • Size
    LL
  • Total Length(cm)
    30
  • JAN Code
    4979058246240
  • Material Quality
    Surface/Vinyl Chloride, Lining/Cotton
  • Product Specifications
    Antibacterial and deodorant treatment, lining provided

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)