• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (MYT) 21/4/2019. We apologize for the inconvenience.
Verde Plate 833, PVC Powder

Verde Plate 833, PVC Powder

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Excellent fit.
· Elastic gloves that prevent fatigue.
· Powdered.

Basic Specifications

Part Number
Quantity

Refine by

  • 100 Units/Box
  • Clear
Size

Refine by

  • SS
  • S
  • M
  • L
  • LL
  • Clear
Total Length(cm)

Refine by

  • 23.5
  • Clear
JAN Code

Refine by

  • 4548890063225
  • 4548890063232
  • 4548890063249
  • 4548890063256
  • 4548890063263
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
100 Units/Box
SS
-
4548890063225
6 Day(s) or more
-

Part Number : 4049491900
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 100 Units/Box

Specificationtitle

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    Disposable
  • Size
    SS
  • Total Length(cm)
    -
  • JAN Code
    4548890063225
  • Material Quality
    Polyvinyl Chloride (PVC)
  • Product Specifications
    With powders
100 Units/Box
S
-
4548890063232
6 Day(s) or more
-

Part Number : 4049491910
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 100 Units/Box

Specificationtitle

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    Disposable
  • Size
    S
  • Total Length(cm)
    -
  • JAN Code
    4548890063232
  • Material Quality
    Polyvinyl Chloride (PVC)
  • Product Specifications
    With powders
100 Units/Box
M
23.5
4548890063249
6 Day(s) or more
-

Part Number : 4049491920
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 100 Units/Box

Specificationtitle

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    Disposable
  • Size
    M
  • Total Length(cm)
    23.5
  • JAN Code
    4548890063249
  • Material Quality
    Polyvinyl Chloride (PVC)
  • Product Specifications
    With powders
100 Units/Box
L
-
4548890063256
6 Day(s) or more
-

Part Number : 4049491930
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 100 Units/Box

Specificationtitle

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    Disposable
  • Size
    L
  • Total Length(cm)
    -
  • JAN Code
    4548890063256
  • Material Quality
    Polyvinyl Chloride (PVC)
  • Product Specifications
    With powders
100 Units/Box
LL
-
4548890063263
6 Day(s) or more
-

Part Number : 4049491940
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 100 Units/Box

Specificationtitle

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    Disposable
  • Size
    LL
  • Total Length(cm)
    -
  • JAN Code
    4548890063263
  • Material Quality
    Polyvinyl Chloride (PVC)
  • Product Specifications
    With powders

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)