• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (MYT) 21/4/2019. We apologize for the inconvenience.
Cut-Resistant Gloves, Cut Guard 132

Cut-Resistant Gloves, Cut Guard 132

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· Uncoated type with Cut Guard 130.
· Optimal for wearing underneath various types of gloves.

Basic Specifications

Part Number
Quantity

Refine by

  • 10 Pairs/Bag
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • Clear
Color

Refine by

  • Gray
  • Green
  • White
  • Yellow
  • Clear
JAN Code

Refine by

  • 4548890017747
  • 4548890017754
  • 4548890017761
  • 4548890017778
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Pairs/Bag
S
White
4548890017747
7 Day(s) or more
-

Part Number : 4043100510
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 10 Pairs/Bag

Specificationtitle

  • Product Model
    Polyurethane
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    S
  • Detail Type
    Non-coated type
  • Color
    White
  • JAN Code
    4548890017747
  • Material Quality
    Polyethylene Fiber (Tsunooga®), Polyurethane and other
10 Pairs/Bag
M
Green
4548890017754
7 Day(s) or more
-

Part Number : 4043100520
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 10 Pairs/Bag

Specificationtitle

  • Product Model
    Polyurethane
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    M
  • Detail Type
    Non-coated type
  • Color
    Green
  • JAN Code
    4548890017754
  • Material Quality
    Polyethylene Fiber (Tsunooga®), Polyurethane and other
10 Pairs/Bag
L
Gray
4548890017761
7 Day(s) or more
-

Part Number : 4043100530
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 10 Pairs/Bag

Specificationtitle

  • Product Model
    Polyurethane
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    L
  • Detail Type
    Non-coated type
  • Color
    Gray
  • JAN Code
    4548890017761
  • Material Quality
    Polyethylene Fiber (Tsunooga®), Polyurethane and other
10 Pairs/Bag
LL
Yellow
4548890017778
7 Day(s) or more
-

Part Number : 4043100540
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 10 Pairs/Bag

Specificationtitle

  • Product Model
    Polyurethane
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    LL
  • Detail Type
    Non-coated type
  • Color
    Yellow
  • JAN Code
    4548890017778
  • Material Quality
    Polyethylene Fiber (Tsunooga®), Polyurethane and other

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)