Luminous Surface Lighting L-717

Luminous Surface Lighting L-717

3-way flat lighting.
[Features]
· Backlight which irradiates from the back of the object.
· The object looks like a silhouette.
· Camera screws can be installed; it has a self-supporting structure that allows it to be used for purposes other than a backlight as well.
· Illuminance adjustment function (0 to 100% continuously variable) included.
[Applications]
· Ideal for checking holes or exterior shape.

Part Number

Configured Part Number is shown.

L-717

Part Number
L-717
Part NumberVolume DiscountDays to ShipMass
(g)
Power Consumption
(W)
Color Temperature
(K)
LED lifespan
(Time)
Rated Voltage
3 Day(s) or more 285 (Unit: 105, base: 180)2.7650030000 *Varies depending on the environment in which it is used. (Daylight white LED x 64)DC 12 V (With AC Adapter)

Loading...

  1. 1

Basic Information

Product Type Optical Supplies for Inspection Light presence With LED Light Existence or non-existence of scale NA
External Dimensions(mm) Body: 80 (W) x 18 (H) x 60 (D) (Excluding Protrusions) / Dimmer: 51 (W) x 33 (H) x 81 (D) (Excluding Protrusions) / Table 140 (W) x 22 (H) x 100 (D) (Excluding Protrusions)

Please check the type/dimensions/specifications of the part L-717 in the Luminous Surface Lighting L-717 series.