Wooden Penetrating Screwdriver (6 pc. set)

Click this image to zoom it.

Move the mouse over the image to zoom

Wooden Penetrating Screwdriver (6 pc. set)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

6-piece woody driver set with non-slip grip.
[Features]
· A non-slip grip which does not get slippery even with greasy hands.
· Adopts a wood resin with a comfortably palpable sense of fitting the hand.
· Plated with a rust-resistant, black chrome finish.
[Applications]
· For various screw fastening work.
· Ideal for oily environments such as automobiles, motorcycles and machinery.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : 306PS
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    5.5/6/8
  • Shaft length L (mm)
    75/100/150
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Tip size / flathead (-) blade thickness (mm) B2
    0.8/0.9/1.1
  • Set Content: Flathead screwdriver
    -5.5、-6、-8
  • Set Content: Phillips screwdriver
    +1、+2、+3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)