• Please be informed that our Japan Supplier will be closed from 28th Dec 2018 till 04th Jan 2019 New Year Holiday. As some of the product will be affected.
DBLTACT Fabric Safety Cord

DBLTACT Fabric Safety Cord

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Made of fabric to prevent tangles.
· Outstanding water repellent effect.
· Durable material.
· Made of fabric for very high breaking strength.

Basic Specifications

  • Product Type
    Safety Rope
  • Maximum extension(mm)
    1340
  • Total Length(mm)
    620
  • Working Load
    1kg
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Red
  • Black
  • Other
  • Clear
Color (Detail)

Refine by

  • Navy
  • Clear
JAN Code

Refine by

  • 4954458308378
  • 4954458308385
  • 4954458308392
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
-
4954458308378
Quote
-

Part Number : DT-ST-10BK
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety Rope
  • Color
    Black
  • Maximum extension(mm)
    1340
  • Total Length(mm)
    620
  • Color (Detail)
    -
  • Working Load
    1kg
  • JAN Code
    4954458308378
  • Base material
    Nylon
  • Material: Bracket
    Iron
1 pc.
Other
Navy
4954458308385
Quote
-

Part Number : DT-ST-10NB
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety Rope
  • Color
    Other
  • Maximum extension(mm)
    1340
  • Total Length(mm)
    620
  • Color (Detail)
    Navy
  • Working Load
    1kg
  • JAN Code
    4954458308385
  • Base material
    Nylon
  • Material: Bracket
    Iron
1 pc.
Red
-
4954458308392
Quote
-

Part Number : DT-ST-10RD
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety Rope
  • Color
    Red
  • Maximum extension(mm)
    1340
  • Total Length(mm)
    620
  • Color (Detail)
    -
  • Working Load
    1kg
  • JAN Code
    4954458308392
  • Base material
    Nylon
  • Material: Bracket
    Iron

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)