• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/9 to 5:00 (MYT) 24/9/2018. We apologize for the inconvenience.
DBLTACT Aramid Connection Adapter

DBLTACT Aramid Connection Adapter

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Strong. Lightweight. Does not stretch.
· The rubber heat shrink tubing around the aramid fiber cord enables easy operation.

Basic Specifications

  • Product Type
    Tool Connecting Cord
  • Total Length(mm)
    180
  • Working Load
    3kg
  • Material (Core)
    Aramid Fiber
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Red
  • Black
  • Blue
  • Clear
JAN Code

Refine by

  • 4954458308408
  • 4954458308415
  • 4954458308422
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
4954458308408
6 Day(s) or more
-

Part Number : DT-ASW-BK
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tool Connecting Cord
  • Color
    Black
  • Total Length(mm)
    180
  • Working Load
    3kg
  • Material (Core)
    Aramid Fiber
  • JAN Code
    4954458308408
  • Material: Membrane
    Nylon
1 pc.
Blue
4954458308415
6 Day(s) or more
-

Part Number : DT-ASW-BL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tool Connecting Cord
  • Color
    Blue
  • Total Length(mm)
    180
  • Working Load
    3kg
  • Material (Core)
    Aramid Fiber
  • JAN Code
    4954458308415
  • Material: Membrane
    Nylon
1 pc.
Red
4954458308422
6 Day(s) or more
-

Part Number : DT-ASW-RD
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tool Connecting Cord
  • Color
    Red
  • Total Length(mm)
    180
  • Working Load
    3kg
  • Material (Core)
    Aramid Fiber
  • JAN Code
    4954458308422
  • Material: Membrane
    Nylon

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)