• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (MYT) 21/4/2019. We apologize for the inconvenience.
RIKEN Optech Goggle M55-VF SPB

Click this image to zoom it.

Move the mouse over the image to zoom

RIKEN Optech Goggle M55-VF SPB

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Super-hard anti-fog coating. Strong against fog. Hard to scratch. VF lens series.
· Helmet-mounted type.
· Includes American type groove, and can be fitted on MP type.
[Materials]
· Eyepieces: PC resin, frame: polypropylene + elastomer

Basic Specifications

  • Shape
    Goggles
  • Anti-fog
    Yes
  • Detail Type
    Double-Sided Anti-Fogging VF Coat
  • JAN Code
    4954458121885
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : NO74
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Anti-fog
    Yes
  • Detail Type
    Double-Sided Anti-Fogging VF Coat
  • JAN Code
    4954458121885
  • Specifications (Detail)
    Can be used with eyewear or mask.
  • Mass(g)
    93

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)