• Please be informed that our Japan Supplier will be closed from 04th Feb 2019 till 10th Feb 2019 for Chinese New Year Holiday. As some of the product will be affected.
No.2500 Strong Craft Adhesive Tape

Click this image to zoom it.

Move the mouse over the image to zoom

No.2500 Strong Craft Adhesive Tape

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· A hot melt tape with greater adhesion than normal types.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Length(m)
    50
  • Thickness(mm)
    0.15
  • Number of pieces per pack(Roll)
    Cardboard color
  • Tensile Strength
    1 cardboard box
  • Adhesiveness
    3.5N/10mm
  • Tensile Strength
    58.8N/15mm
  • Stretch(%)
    7.5
Part Number
Amount Of Content

Refine by

  • 1 Box (50 Rolls)
  • 1 Box (60 Rolls)
  • Clear
Width(mm)

Refine by

  • 38
  • 45
  • 50
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (60 Rolls)
38
5 Day(s) or more
-

Part Number : N2500-38-50-CB-PACK
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Box (60 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    38
  • Length(m)
    50
  • Thickness(mm)
    0.15
  • Number of pieces per pack(Roll)
    Cardboard color
  • Tensile Strength
    1 cardboard box
  • Adhesiveness
    3.5N/10mm
  • Tensile Strength
    58.8N/15mm
  • Stretch(%)
    7.5
  • Specifications
    Craft Paper
1 Box (50 Rolls)
45
5 Day(s) or more
-

Part Number : N2500-45-50-CB-PACK
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Box (50 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    45
  • Length(m)
    50
  • Thickness(mm)
    0.15
  • Number of pieces per pack(Roll)
    Cardboard color
  • Tensile Strength
    1 cardboard box
  • Adhesiveness
    3.5N/10mm
  • Tensile Strength
    58.8N/15mm
  • Stretch(%)
    7.5
  • Specifications
    Craft Paper
1 Box (50 Rolls)
50
5 Day(s) or more
-

Part Number : N2500-50-50-CB-PACK
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Box (50 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.15
  • Number of pieces per pack(Roll)
    Cardboard color
  • Tensile Strength
    1 cardboard box
  • Adhesiveness
    3.5N/10mm
  • Tensile Strength
    58.8N/15mm
  • Stretch(%)
    7.5
  • Specifications
    Craft Paper

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)