No.6000N Fabric Adhesive Tape for Packaging

Click this image to zoom it.

Move the mouse over the image to zoom

No.6000N Fabric Adhesive Tape for Packaging

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· With a sturdy staple fiber base material and a powerful adhesive, this tape has excellent water and humidity proofing.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Length(m)
    25
  • Thickness(mm)
    0.33
  • Number of pieces per pack(Roll)
    Cardboard color
  • Tensile Strength
    1 cardboard box
  • Adhesiveness
    2.36N/10mm
  • Tensile Strength
    58.9N/15mm
  • Stretch(%)
    10.0
Part Number
Amount Of Content

Refine by

  • 1 Box (18 Rolls)
  • 1 Box (24 Rolls)
  • 1 Box (30 Rolls)
  • 1 Box (48 Rolls)
  • 1 Box (60 Rolls)
  • Clear
Width(mm)

Refine by

  • 25
  • 38
  • 50
  • 75
  • 100
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (60 Rolls)
25
6 Day(s) or more
-

Part Number : N6000-25-25-CB-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (60 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    25
  • Length(m)
    25
  • Thickness(mm)
    0.33
  • Number of pieces per pack(Roll)
    Cardboard color
  • Tensile Strength
    1 cardboard box
  • Adhesiveness
    2.36N/10mm
  • Tensile Strength
    58.9N/15mm
  • Stretch(%)
    10.0
  • Specifications
    Staple fiber cloth
1 Box (48 Rolls)
38
6 Day(s) or more
-

Part Number : N6000-38-25-CB-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (48 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    38
  • Length(m)
    25
  • Thickness(mm)
    0.33
  • Number of pieces per pack(Roll)
    Cardboard color
  • Tensile Strength
    1 cardboard box
  • Adhesiveness
    2.36N/10mm
  • Tensile Strength
    58.9N/15mm
  • Stretch(%)
    10.0
  • Specifications
    Staple fiber cloth
1 Box (30 Rolls)
50
6 Day(s) or more
-

Part Number : N6000-50-25-CB-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.33
  • Number of pieces per pack(Roll)
    Cardboard color
  • Tensile Strength
    1 cardboard box
  • Adhesiveness
    2.36N/10mm
  • Tensile Strength
    58.9N/15mm
  • Stretch(%)
    10.0
  • Specifications
    Staple fiber cloth
1 Box (24 Rolls)
75
6 Day(s) or more
-

Part Number : N6000-75-25-CB-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (24 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    75
  • Length(m)
    25
  • Thickness(mm)
    0.33
  • Number of pieces per pack(Roll)
    Cardboard color
  • Tensile Strength
    1 cardboard box
  • Adhesiveness
    2.36N/10mm
  • Tensile Strength
    58.9N/15mm
  • Stretch(%)
    10.0
  • Specifications
    Staple fiber cloth
1 Box (18 Rolls)
100
6 Day(s) or more
-

Part Number : N6000-100-25-CB-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (18 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    100
  • Length(m)
    25
  • Thickness(mm)
    0.33
  • Number of pieces per pack(Roll)
    Cardboard color
  • Tensile Strength
    1 cardboard box
  • Adhesiveness
    2.36N/10mm
  • Tensile Strength
    58.9N/15mm
  • Stretch(%)
    10.0
  • Specifications
    Staple fiber cloth

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)