• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
No.6000 For Spray Painting, Fabric Adhesive Tape

Click this image to zoom it.

Move the mouse over the image to zoom

No.6000 For Spray Painting, Fabric Adhesive Tape

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· A tape ideal for protecting surfaces from sprayed coatings.
· Easy to cut by hand, and has excellent water resistance and adhesion.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Length(m)
    25
  • Thickness(mm)
    0.32
  • Number of pieces per pack(Roll)
    Cardboard color
  • Tensile Strength
    1 cardboard box
  • Adhesiveness
    2.35N/10mm
  • Tensile Strength
    88.2N/15mm
  • Stretch(%)
    10.0
Part Number
Amount Of Content

Refine by

  • 1 Box (6 Rolls)
  • 1 Box (18 Rolls)
  • 1 Box (24 Rolls)
  • 1 Box (30 Rolls)
  • 1 Box (48 Rolls)
  • 1 Box (60 Rolls)
  • Clear
Width(mm)

Refine by

  • 25
  • 30
  • 38
  • 50
  • 75
  • 100
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (60 Rolls)
25
6 Day(s) or more
-

Part Number : N6000 -25-25-CB-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (60 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    25
  • Length(m)
    25
  • Thickness(mm)
    0.32
  • Number of pieces per pack(Roll)
    Cardboard color
  • Tensile Strength
    1 cardboard box
  • Adhesiveness
    2.35N/10mm
  • Tensile Strength
    88.2N/15mm
  • Stretch(%)
    10.0
  • Specifications
    Staple fiber cloth
1 Box (6 Rolls)
30
6 Day(s) or more
-

Part Number : N6000 -30-25-CB-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (6 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    30
  • Length(m)
    25
  • Thickness(mm)
    0.32
  • Number of pieces per pack(Roll)
    Cardboard color
  • Tensile Strength
    1 cardboard box
  • Adhesiveness
    2.35N/10mm
  • Tensile Strength
    88.2N/15mm
  • Stretch(%)
    10.0
  • Specifications
    Staple fiber cloth
1 Box (48 Rolls)
38
6 Day(s) or more
-

Part Number : N6000 -38-25-CB-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (48 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    38
  • Length(m)
    25
  • Thickness(mm)
    0.32
  • Number of pieces per pack(Roll)
    Cardboard color
  • Tensile Strength
    1 cardboard box
  • Adhesiveness
    2.35N/10mm
  • Tensile Strength
    88.2N/15mm
  • Stretch(%)
    10.0
  • Specifications
    Staple fiber cloth
1 Box (30 Rolls)
50
6 Day(s) or more
-

Part Number : N6000 -50-25-CB-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.32
  • Number of pieces per pack(Roll)
    Cardboard color
  • Tensile Strength
    1 cardboard box
  • Adhesiveness
    2.35N/10mm
  • Tensile Strength
    88.2N/15mm
  • Stretch(%)
    10.0
  • Specifications
    Staple fiber cloth
1 Box (24 Rolls)
75
6 Day(s) or more
-

Part Number : N6000 -75-25-CB-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (24 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    75
  • Length(m)
    25
  • Thickness(mm)
    0.32
  • Number of pieces per pack(Roll)
    Cardboard color
  • Tensile Strength
    1 cardboard box
  • Adhesiveness
    2.35N/10mm
  • Tensile Strength
    88.2N/15mm
  • Stretch(%)
    10.0
  • Specifications
    Staple fiber cloth
1 Box (18 Rolls)
100
6 Day(s) or more
-

Part Number : N6000 -100-25-CB-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (18 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    100
  • Length(m)
    25
  • Thickness(mm)
    0.32
  • Number of pieces per pack(Roll)
    Cardboard color
  • Tensile Strength
    1 cardboard box
  • Adhesiveness
    2.35N/10mm
  • Tensile Strength
    88.2N/15mm
  • Stretch(%)
    10.0
  • Specifications
    Staple fiber cloth

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)