Shin Guard Deluxe No.2116

Shin Guard Deluxe No.2116

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· For shins, knees, calves and the instep
Protects against objects kicked up when mowing.
· For work that puts you on your knees and shins
· Set for both legs

Basic Specifications

  • Product Type
    Working Supporters
  • Color
    Black
  • Size
    Free
  • Details Type
    Shin / Knee / Calf / Leg Guard
  • JAN Code
    4962087701965
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
Quote
-

Part Number : 2116
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Type
    Working Supporters
  • Color
    Black
  • Size
    Free
  • Details Type
    Shin / Knee / Calf / Leg Guard
  • JAN Code
    4962087701965
  • Mass(g)
    Approximately 970
  • Material
    Reinforced Polyethylene
  • Specifications
    With Anti-slip Function

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)