Power Waist No.1070

Power Waist No.1070

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Uses thin nylon Powernet fabric that is breathable and which won't get stuffy.
[Features]
· The bones (flexible plastic slats) along the lower back region support the lower back and lessen the load on the intervertebral disc.
· The support rubber effectively tightens the waist.
· Uses thin Power Net fabric which doesn't stand out when you are wearing it.
· Equipped with non-slip tape that makes it fit perfectly.
[Applications]
· For work that places strain on the lower back
· For performing work crouched or bent over
· For sports such as golf
· When carrying heavy items
· Long driving sessions
· For protecting the lumbar vertebrae

(i)Caution

  • This product is not a therapeutic instrument for lower back pain.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • White
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Size Details(mm)

Refine by

  • 65~75
  • 75~90
  • 90~105
  • Clear
JAN Code

Refine by

  • 4962087700647
  • 4962087700654
  • 4962087700661
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
White
L
90~105
4962087700661
Quote
-

Part Number : 1070-L
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt Supporter
  • Color
    White
  • Size
    L
  • Size Details(mm)
    90~105
  • JAN Code
    4962087700661
  • Mass(g)
    Approximately 230
1 pc.
White
M
75~90
4962087700654
2 Day(s) or more
-

Part Number : 1070-M
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt Supporter
  • Color
    White
  • Size
    M
  • Size Details(mm)
    75~90
  • JAN Code
    4962087700654
  • Mass(g)
    Approx. 200
1 pc.
Black
S
65~75
4962087700647
Quote
-

Part Number : 1070-S
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt Supporter
  • Color
    Black
  • Size
    S
  • Size Details(mm)
    65~75
  • JAN Code
    4962087700647
  • Mass(g)
    Approximately 175

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)