Dust-Proof Mask DS2, with Valve【10 Pieces Per Package】

Dust-Proof Mask DS2, with Valve

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Japan certification rated dust mask with exhaust valve (DS2 compliant).
· The "fresh press valve" exhaust valve smoothly expels hot air and stuffiness from inside the mask.

Part Number

Configured Part Number is shown.

Part Number
X-1702
X-1762
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipIntake resistance value
(Pa)
Ventilation Resistance Value
(Pa)
Usage limit time Amount Of Content

10 Pieces Per Package

2 Day(s) or more 60 Pa or less (average 36 Pa)45 Pa or Less (Average 30 Pa)12 hour1 Box (10 Sheets)

10 Pieces Per Package

5 Day(s) or more 55 Pa or less (Average: 42 Pa)40 Pa or Less (Average 32 Pa)14 hour1 Box (10 Sheets)

Loading...

  1. 1

Basic Information

Product applications Disposable Dust Collector Product Model Mask body Standard DS2
Amount Of Content 1 Box (10 Sheets)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)