GV-301KS Super Sunday Reel (with Temperature Sensor), 30 m, Earthed

Brand :
HATAYA
Caution
- The rated current where it can be used with the wire wound.
- Once temperature sensor is activated, remove plugs of connected equipment and extend the entire cable. When wire temperature decreases, the recovery button is pressed and the pilot lamp comes on, it can be used again.
Product Description
100 V type cord reel for indoor use.
[Features]
· Outline characters on the disc enhancing the heat radiating effect from the cable.
· The dustproof shutter prevents dust from entering the outlet.
· A jump plug that can be connected to either end of a 2P/2P grounding cord with sliding ground pin.
· Primary components of sturdy main unit are all iron.
· The power outlet is made of phenol resin, which is safe even with high loads. Equipped with a dustproof cap that prevents dust from entering.
[Applications]
· For extending power cables.