Hose reel HBF-1N

Hose reel HBF-1N

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Dedicated power supply reel for winding cables and hoses.
[Features]
· Weight limit / 10 kg.
· Reel capacity 27 m (cable outer diameter 27 mm) - 5,699 m (cable outer diameter 2 mm).
[Applications]
· Dedicated for winding cables and hoses.
* Cannot be connected to a power supply or air supply, etc.

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
7 Day(s) or more
-

Part Number : HBF-1N
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Power supply reel
  • JAN Code
    4930510109114
  • Winding Weight Limit(kg)
    10
  • Mass(kg)
    5.3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)