• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
UK-3223 Overseas Specification Reel, 30 m, Earthed, 220-240 V

UK-3223 Overseas Specification Reel, 30 m, Earthed, 220-240 V

Standard Unit Price:
-
Days to Ship :
32 Day(s) or more

Cord reel with specifications for outside Japan.
[Features]
· Can be used in dozens of countries including the United Kingdom, Singapore, Hong Kong, India, Republic of South Africa, Egypt, etc.
· Equipped with a BF type outlet/plug.
· Compatible local electric devices and power tools can also be used without concern.
· Disc: Steel plate.
[Applications]
· Ideal for use outside Japan.

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Power supply reel
  • Supported voltages(V)
    Other
  • No. of Outlets
    2
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    2P / 13 A / 220-240 V / With Ground
  • Electric lamp
  • JAN Code
    4930510608952
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
32 Day(s) or more
-

Part Number : UK-3223
Days to Ship 32 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Electrical wire length(m)
    30
  • Product Type
    Power supply reel
  • Supported voltages(V)
    Other
  • No. of Outlets
    2
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    2P / 13 A / 220-240 V / With Ground
  • Electric lamp
  • JAN Code
    4930510608952
  • Electrical wire type
    VCT
  • Mass(kg)
    9.2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)