Marron Boots P-C

Part Number

Configured Part Number is shown.

Part Number
MPC-GE-23
MPC-GE-23.5
MPC-GE-24.5
MPC-GE-25
MPC-IV-22.5
MPC-IV-23
MPC-IV-23.5
MPC-IV-24
MPC-IV-24.5
MPC-IV-25
MPC-NV-22.5
MPC-NV-23
MPC-NV-23.5
MPC-NV-24
MPC-NV-24.5
MPC-NV-25
MPC-PK-23
MPC-PK-23.5
MPC-PK-24
MPC-PK-24.5
MPC-PK-25
MPC-RS-23
MPC-RS-23.5
MPC-RS-24
MPC-RS-24.5
MPC-RS-25
Part NumberVolume DiscountDays to ShipColor Size
(cm)
Color JAN Code Material Quality Sole Mass
(g)
With Amount Of Content
4 Day(s) or more Green series23Green4963475465568PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more Green series23.5Green4963475465575PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more Green series24.5Green4963475465599PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more Green series25Green4963475465605PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more White series22.5Ivory4963475076030PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more White series23Ivory4963475076047PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more White series23.5Ivory4963475076054PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more White series24Ivory4963475076061PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more White series24.5Ivory4963475076078PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more White series25Ivory4963475076085PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more Blue series22.5Navy4963475076092PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more Blue series23Navy4963475076108PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more Blue series23.5Navy4963475076115PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more Blue series24Navy4963475076122PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more Blue series24.5Navy4963475076139PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more Blue series25Navy4963475076146PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more Red series23Pink4963475465506PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more Red series23.5Pink4963475465513PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more Red series24Pink4963475465520PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more Red series24.5Pink4963475465537PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more Red series25Pink4963475465544PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more Red series23Rose4963475465629PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more Red series23.5Rose4963475465636PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more Red series24Rose4963475465643PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more Red series24.5Rose4963475465650PVC (Knitted Lining)PVC7802E1 Pair
4 Day(s) or more Red series25Rose4963475465667PVC (Knitted Lining)PVC7802E1 Pair

Loading...

  1. 1

Basic Information

Product Model Work shoes Shape Boots Toecap None
Instep cover type Without laces Antistatic shoes x Oil Resistant None
Standard Without standards Shoe Size(cm) 21.5 Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)