VP-42 PVC Cutter

VP-42 PVC Cutter

· Cutting capacity up to outer diameter of ø42, can comfortably cut with one hand.
· Protector diagonal cutting also possible by mounting an attachment.

Part Number

Configured Part Number is shown.

VP42235

Part Number
VP42235
Part NumberVolume DiscountDays to ShipProduct Type Cutting Capacity (mm) Overall Length
(mm)
JAN Code Mass
(g)
8 Day(s) or more Polyvinyl chloride tube cutter42φ2354953998006041500

Loading...

  1. 1

Please check the type/dimensions/specifications of the part VP42235 in the VP-42 PVC Cutter series.

Products like this...

Part Number
42
Part NumberVolume DiscountDays to ShipProduct Type Cutting Capacity (mm) Overall Length
(mm)
JAN Code Mass
(g)
8 Day(s) or more Replacement Blade--4953998006089-

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)