VD-2100 Air Conditioner Duct Cutter

VD-2100 Air Conditioner Duct Cutter

[Features]
· Beautiful cutting edge/surface
· Lightweight and compact, beautiful cutting surface
· Supports duct with independent receptor
· Can also cut indoor ducts (MD-751) and wide ducts (SD-100).

Part Number

Configured Part Number is shown.

VD2100300

Part Number
VD2100300
Part NumberVolume DiscountDays to ShipProduct Type Overall Length
(mm)
JAN Code Mass
(g)
8 Day(s) or more Polyvinyl chloride tube cutter3104953998006133570

Loading...

  1. 1

Please check the type/dimensions/specifications of the part VD2100300 in the VD-2100 Air Conditioner Duct Cutter series.

Products like this...

Part Number
VD021
Part NumberVolume DiscountDays to ShipProduct Type Overall Length
(mm)
JAN Code Mass
(g)
8 Day(s) or more Replacement Blade-4953998006140-

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)