(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery under the implementation of the Conditional Movement Control Order (CMCO). Kindly contact us at inquiry@misumi.com.my or +60 3 7960 8499 or +60 18 253 7320 or +60 18 285 5463 for any enquiries.  Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat). 
  • Same day ship service is available from Mon to Thu(Except Public holidays). Please kindly be informed cut off time for same day shipment has been changed to 3pm.

Luminous 25 mm Series Shelf

Luminous 25 mm Series Shelf

Click this image to zoom it.

Move the mouse over the image to zoom

  • Luminous 25 mm Series Shelf
  • Luminous 25 mm Series Shelf
  • Luminous 25 mm Series Shelf
  • Luminous 25 mm Series Shelf
  • Luminous 25 mm Series Shelf
  • Luminous 25 mm Series Shelf
  • Luminous 25 mm Series Shelf
  • Luminous 25 mm Series Shelf
  • Luminous 25 mm Series Shelf
  • Luminous 25 mm Series Shelf
  • Luminous 25 mm Series Shelf
  • Luminous 25 mm Series Shelf
  • Luminous 25 mm Series Shelf
  • Luminous 25 mm Series Shelf
  • Luminous 25 mm Series Shelf
  • Luminous 25 mm Series Shelf
  • Luminous 25 mm Series Shelf
  • Luminous 25 mm Series Shelf
  • Luminous 25 mm Series Shelf
  • Luminous 25 mm Series Shelf
  • Luminous 25 mm Series Shelf
  • Luminous 25 mm Series Shelf

Can even be safely assembled by beginners.
It also features levels of functionality and durability that can satisfy even professional users, with each shelf having a load resistance of 250 kg.
Rust-resistant clear coating finish.
[Features]
· Tough specifications in which the clear coating finish is rust-resistant and the load resistance of each shelf is 250 kg.

(i)Caution

  • Sleeve: Fixing parts are sold separately.

Part Number

Configured Part Number is shown.

SR6045

Part Number
SR6045
Part NumberVolume DiscountDays to ShipMaterial Details Amount Of Content
6 Day(s) or more Steel (Chrome plating)1 pc.

Loading...

  1. 1

Basic Information

Material Steel Frontage(mm) 610 Depth(mm) 460
Product Type Optional medium capacity type Other Option Product Details Steel Shelf
Applicable Rack 25 mm Series Shelf Load Capacity(kg) 250 JAN Code 4524871211120
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part SR6045 in the Luminous 25 mm Series Shelf series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)