1515 PU Gloves with Arm Cover

Click this image to zoom it.

Move the mouse over the image to zoom

1515 PU Gloves with Arm Cover

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· Completely protects up to the elbow
· Special rubber knitting to prevent slipping
· Good breathability and fit
[Materials]
· Glove: nylon; non-slip material: polyurethane resin

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
JAN Code

Refine by

  • 4970181146902
  • 4970181146919
  • 4970181146926
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
4970181146902
7 Day(s) or more
-

Part Number : 1515-L
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Polyurethane
  • The intended use
    For work
  • Size
    L
  • JAN Code
    4970181146902
1 Pair
M
4970181146919
7 Day(s) or more
-

Part Number : 1515-M
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Polyurethane
  • The intended use
    For work
  • Size
    M
  • JAN Code
    4970181146919
1 Pair
S
4970181146926
7 Day(s) or more
-

Part Number : 1515-S
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Polyurethane
  • The intended use
    For work
  • Size
    S
  • JAN Code
    4970181146926

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)