Gap Caliper

Gap Caliper

Depth gauge that can measure steps with one pass, with movable measurement probe that can be used to avoid protrusions.
[Features]
· Position of the gauge head can be adjusted.
· Base shape that avoids protrusions on the reference surface.
· With a ball chain convenient for carrying around.
· Measurement range: ±10 mm, minimum read value: 0.05 mm, probe movable range: 19 mm.
· Material: Stainless steel (silver finish).
[Applications]
· Used for step measurement.

Part Number

Configured Part Number is shown.

GVG-1

Part Number
GVG-1
Part NumberVolume DiscountDays to ShipMass
(g)
Specifications Notes Material
2 Day(s) or more 65With Ball ChainPlease do not use in the rain, high humidity, high or low temperature environments or in locations with direct sunlight.Stainless Steel (silver finish)

Loading...

  1. 1

Basic Information

Product Model Depth Gauge Display Format Analog Measuring Range(mm) ±10
Minimum Reading(mm) 0.05 Instrument Error(mm) ±0.05 Measuring Probe Movement Range(mm) 19
External Dimensions(mm) L77×W50×D7 JAN Code 4975846040397

Please check the type/dimensions/specifications of the part GVG-1 in the Gap Caliper series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)