• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 22:00 (MYT) 23/6/2019. We apologize for the inconvenience.
Anti-Bacterial Box (Normal MA Plate)

Click this image to zoom it.

Move the mouse over the image to zoom

Anti-Bacterial Box (Normal MA Plate)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· The opening is large and has excellent usability.
· Includes a lock for secure operation.
· Economical, since only the necessary parts can be selected and installed, such as a sterilizing lamp.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • 1 pc.
  • 1 unit
  • Clear
Size(mm)

Refine by

  • 650×475×530
  • 930×575×530
  • Clear
Sterilization lamp

Refine by

  • NA
  • Clear
Overall Length(mm)

Refine by

  • 650
  • 930
  • Clear
Other

Refine by

  • Option
  • Clear
Effective inside dimensions(mm)

Refine by

  • 590 x 195 (upper blade)/ 420 (lower blade) x 460
  • 700 x 210 (Top Side) / 515 (Bottom Side) x 460
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
186
1 unit
650×475×530
NA
650
-
590 x 195 (upper blade)/ 420 (lower blade) x 460
10 Day(s) or more
-

Part Number : 186
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Glove compartment
  • Size(mm)
    650×475×530
  • Sterilization lamp
    NA
  • Overall Length(mm)
    650
  • Other
    -
  • Effective inside dimensions(mm)
    590 x 195 (upper blade)/ 420 (lower blade) x 460
  • Nominal
    ST-1 Type
  • Mass(g)
    11000
  • Specifications
    -
  • Accessory
    Gloves 1 Pair
187
1 unit
930×575×530
NA
930
-
700 x 210 (Top Side) / 515 (Bottom Side) x 460
10 Day(s) or more
-

Part Number : 187
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Glove compartment
  • Size(mm)
    930×575×530
  • Sterilization lamp
    NA
  • Overall Length(mm)
    930
  • Other
    -
  • Effective inside dimensions(mm)
    700 x 210 (Top Side) / 515 (Bottom Side) x 460
  • Nominal
    ST-2 Type
  • Mass(g)
    15000
  • Specifications
    -
  • Accessory
    Gloves 1 Pair
190
1 pc.
-
-
-
Option
-
11 Day(s) or more
-

Part Number : 190
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Glove compartment
  • Size(mm)
    -
  • Sterilization lamp
    -
  • Overall Length(mm)
    -
  • Other
    Option
  • Effective inside dimensions(mm)
    -
  • Nominal
    Sterilization lamp
  • Mass(g)
    -
  • Specifications
    10W
  • Accessory
    -
191
1 pc.
-
-
-
Option
-
11 Day(s) or more
-

Part Number : 191
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Glove compartment
  • Size(mm)
    -
  • Sterilization lamp
    -
  • Overall Length(mm)
    -
  • Other
    Option
  • Effective inside dimensions(mm)
    -
  • Nominal
    Fluorescent Light
  • Mass(g)
    -
  • Specifications
    10W
  • Accessory
    -
192
1 pc.
-
-
-
Option
-
6 Day(s) or more
-

Part Number : 192
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Glove compartment
  • Size(mm)
    -
  • Sterilization lamp
    -
  • Overall Length(mm)
    -
  • Other
    Option
  • Effective inside dimensions(mm)
    -
  • Nominal
    Outlet
  • Mass(g)
    -
  • Specifications
    Double type
  • Accessory
    -
193
1 Pair
-
-
-
Option
-
6 Day(s) or more
-

Part Number : 193
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Glove compartment
  • Size(mm)
    -
  • Sterilization lamp
    -
  • Overall Length(mm)
    -
  • Other
    Option
  • Effective inside dimensions(mm)
    -
  • Nominal
    Gloves
  • Mass(g)
    -
  • Specifications
    -
  • Accessory
    -
194
1 pc.
-
-
-
Option
-
11 Day(s) or more
-

Part Number : 194
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Glove compartment
  • Size(mm)
    -
  • Sterilization lamp
    -
  • Overall Length(mm)
    -
  • Other
    Option
  • Effective inside dimensions(mm)
    -
  • Nominal
    Packing for main body
  • Mass(g)
    -
  • Specifications
    For ST-1 Type
  • Accessory
    -
195
1 pc.
-
-
-
Option
-
11 Day(s) or more
-

Part Number : 195
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Glove compartment
  • Size(mm)
    -
  • Sterilization lamp
    -
  • Overall Length(mm)
    -
  • Other
    Option
  • Effective inside dimensions(mm)
    -
  • Nominal
    Packing for main body
  • Mass(g)
    -
  • Specifications
    For ST-2 / U-DX
  • Accessory
    -
196
1 pc.
-
-
-
Option
-
11 Day(s) or more
-

Part Number : 196
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Glove compartment
  • Size(mm)
    -
  • Sterilization lamp
    -
  • Overall Length(mm)
    -
  • Other
    Option
  • Effective inside dimensions(mm)
    -
  • Nominal
    Pass box gasket shared
  • Mass(g)
    -
  • Specifications
    -
  • Accessory
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)