Glove Box for Gas Replacement DX-II

Click this image to zoom it.

Move the mouse over the image to zoom

Glove Box for Gas Replacement DX-II

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

[Features]
· A purge type gas replacement glove box with excellent visibility.
· The pass box supports vacuum environments.
· The opening dimensions of the main body door are 680 × 270 mm.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
10 Day(s) or more
-

Part Number : 6591
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Glove compartment
  • Size(mm)
    1179×586×500
  • Sterilization lamp
    NA
  • Overall Length(mm)
    1179
  • Nominal
    DX-Ⅱ
  • Mass(g)
    39000
  • Accessory
    Gloves 1 Pair, Needle Valve 4 Pieces, Vacuum Gauge 1 Piece (Pass Box)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)