Long Butyl Glove

Click this image to zoom it.

Move the mouse over the image to zoom

Long Butyl Glove

Standard Unit Price:
-
Days to Ship :
15 Day(s) or more

[Features]
· Because of its butyl simple substance structure, gas permeability is low (suppresses gas permeation that is generated from the worker's sweat, etc.).
· Suppresses outgassing from the gloves.
· If using for long periods of time, the flat hand type which reduces the load during work is recommended.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size(mm)

Refine by

  • 152.4
  • 177.8
  • 203.2
  • Clear
Nominal

Refine by

  • 6958-A
  • 7954-33A
  • 8954-A
  • 8958-A
  • Clear
Details Type

Refine by

  • Bent arm type (Cannot be used interchangeably for left and right arm)
  • Flat Hand (possible combined left-right use)
  • Clear
Thickness(mm)

Refine by

  • 0.4
  • 0.6
  • 0.8
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
152.4
6958-A
Flat Hand (possible combined left-right use)
0.6
15 Day(s) or more
-

Part Number : 27536
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Gloves for Glove Compartment
  • Size(mm)
    152.4
  • Sterilization lamp
    NA
  • Overall Length(mm)
    800
  • Nominal
    6958-A
  • Details Type
    Flat Hand (possible combined left-right use)
  • Thickness(mm)
    0.6
1 Pair
203.2
8954-A
Flat Hand (possible combined left-right use)
0.4
15 Day(s) or more
-

Part Number : 27537
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Gloves for Glove Compartment
  • Size(mm)
    203.2
  • Sterilization lamp
    NA
  • Overall Length(mm)
    800
  • Nominal
    8954-A
  • Details Type
    Flat Hand (possible combined left-right use)
  • Thickness(mm)
    0.4
1 Pair
203.2
8958-A
Flat Hand (possible combined left-right use)
0.8
15 Day(s) or more
-

Part Number : 27538
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Gloves for Glove Compartment
  • Size(mm)
    203.2
  • Sterilization lamp
    NA
  • Overall Length(mm)
    800
  • Nominal
    8958-A
  • Details Type
    Flat Hand (possible combined left-right use)
  • Thickness(mm)
    0.8
1 Pair
177.8
7954-33A
Bent arm type (Cannot be used interchangeably for left and right arm)
0.4
15 Day(s) or more
-

Part Number : 27539
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Gloves for Glove Compartment
  • Size(mm)
    177.8
  • Sterilization lamp
    NA
  • Overall Length(mm)
    800
  • Nominal
    7954-33A
  • Details Type
    Bent arm type (Cannot be used interchangeably for left and right arm)
  • Thickness(mm)
    0.4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)