• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Foot Switch Glove Box Internal Pressure Adjustment BOX

Click this image to zoom it.

Move the mouse over the image to zoom

Foot Switch Glove Box Internal Pressure Adjustment BOX

Standard Unit Price:
-
Days to Ship :
22 Day(s) or more

[Features]
· A foot switch for internal pressure adjustment (exhaust), for smoothly attaching gloves after gas replacement.
· Since the 2 way type is also capable of fine tuning the in-cabinet pressure (intake/exhaust) during work, work efficiency is improved.
· A single-action connector for connecting to ⌀8 mm tubes is included for connection.
· The 1 way type is for in-cabinet pressure exhaust and the 2 way type is for in-cabinet pressure exhaust and intake.
· A 3 m power cord is included.
· By connecting the glove box and a foot pedal and continuing to press on the foot pedal, the electromagnetic valve in the internal pressure adjustment BOX opens and intakes/exhausts the air in the glove box.
· Cannot be used during reduced pressure.

Basic Specifications

  • Product Type
    Other
  • Other
    Option
  • Pneumatic Fitting Diameter (One-Touch Type)(mm)
    8(IN/OUT)
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 150×150×100
  • 200×150×130
  • Clear
Nominal

Refine by

  • 1way Shape
  • 2way Shape
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
150×150×100
1way Shape
22 Day(s) or more
-

Part Number : 27932
Days to Ship 22 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Other
  • Size(mm)
    150×150×100
  • Other
    Option
  • Nominal
    1way Shape
  • Pneumatic Fitting Diameter (One-Touch Type)(mm)
    8(IN/OUT)
1 unit
200×150×130
2way Shape
22 Day(s) or more
-

Part Number : 27933
Days to Ship 22 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Other
  • Size(mm)
    200×150×130
  • Other
    Option
  • Nominal
    2way Shape
  • Pneumatic Fitting Diameter (One-Touch Type)(mm)
    8(IN/OUT)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)